SKT 100/04 D

Stud Thyristor

VRRM 400 V
ITAV 100 A

Part Number: 01236311
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 78,93 €
  • 36+ 31,01 €
  • 108+ 25,37 €
more Prices
Prices excl. Tax and Shipping
78.925 EUR