SKT 100/12 E

Stud Thyristor

VRRM 1200 V
ITAV 100 A

Part Number: 01236341
Net unit weight: 0.01 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 89,83 €
  • 36+ 35,29 €
  • 108+ 28,87 €
more Prices
Prices excl. Tax and Shipping
89.831 EUR