SKT 100/16 E UNF

Stud Thyristor

VRRM 1600 V
ITAV 100 A

Part Number: 01236411
Net unit weight: 0.105 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 96,15 €
  • 36+ 37,77 €
  • 108+ 30,90 €
more Prices
Prices excl. Tax and Shipping
96.145 EUR