SKT 1200/12 E

Capsule Thyristor

VRRM 1200 V
ITAV 1200 A

Part Number: 01890430
Net unit weight: 0.55 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 676,68 €
  • 12+ 186,09 €
  • 60+ 152,25 €
more Prices
Prices excl. Tax and Shipping
676.6845 EUR