SKT 160/08 D UNF

Stud Thyristor

VRRM 800 V
ITAV 160 A

Part Number: 01637940
Net unit weight: 0.26 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
  • Quantity Price
  • 1+ 204.03 $
  • 6+ 80.15 $
  • 18+ 69.22 $
more Prices
Prices excl. Tax and Shipping
204.02605 USD