SKT 160/08 D

Stud Thyristor

VRRM 800 V
ITAV 160 A

Part Number: 01238960
Net unit weight: 0.25 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
  • Quantity Price
  • 1+ 186,58 €
  • 6+ 73,30 €
  • 18+ 63,30 €
more Prices
Prices excl. Tax and Shipping
186.58075 EUR