SKT 160/12 E

Stud Thyristor

VRRM 1200 V
ITAV 160 A

Part Number: 01238970
Net unit weight: 0.25 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 195,42 €
  • 6+ 76,77 €
  • 18+ 66,31 €
more Prices
Prices excl. Tax and Shipping
195.41625 EUR