SKT 24/04 D UNF

Stud Thyristor

VRRM 400 V
ITAV 24 A

Part Number: 01619420
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
  • Quantity Price
  • 1+ 26,15 €
  • 36+ 10,27 €
  • 108+ 8,41 €
more Prices
Prices excl. Tax and Shipping
26.14775 EUR