SKT 24/04 D

Stud Thyristor

VRRM 400 V
ITAV 24 A

Part Number: 01228710
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 25.26 $
  • 36+ 9.92 $
  • 108+ 8.12 $
more Prices
Prices excl. Tax and Shipping
25.262742 USD