SKT 24/08 D

Stud Thyristor

VRRM 800 V
ITAV 24 A

Part Number: 01228720
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 17 weeks
Available alternatives
  • Quantity Price
  • 1+ 27,27 €
  • 36+ 10,71 €
  • 108+ 8,76 €
more Prices
Prices excl. Tax and Shipping
27.265 EUR