SKT 24/12 E UNF

Stud Thyristor

VRRM 1200 V
ITAV 24 A

Part Number: 01228730
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 31.33 $
  • 36+ 12.31 $
  • 108+ 10.07 $
more Prices
Prices excl. Tax and Shipping
31.33424 USD