SKT 24/12 E

Stud Thyristor

VRRM 1200 V
ITAV 24 A

Part Number: 01113740
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 30,03 €
  • 36+ 11,80 €
  • 108+ 9,65 €
more Prices
Prices excl. Tax and Shipping
30.0325 EUR