SKT 24/14 E

Stud Thyristor

VRRM 1400 V
ITAV 24 A

Part Number: 01113780
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 33.82 $
  • 36+ 13.29 $
  • 108+ 10.87 $
more Prices
Prices excl. Tax and Shipping
33.819656 USD