SKT 24/16 E UNF

Stud Thyristor

VRRM 1600 V
ITAV 24 A

Part Number: 01137650
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 32,48 €
  • 36+ 12,76 €
  • 108+ 10,43 €
more Prices
Prices excl. Tax and Shipping
32.48225 EUR