SKT 250/08 D UNF

Stud Thyristor

VRRM 800 V
ITAV 250 A

Part Number: 01628681
Net unit weight: 0.49 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 199,94 €
  • 6+ 78,55 €
  • 18+ 67,83 €
more Prices
Prices excl. Tax and Shipping
199.9365 EUR