SKT 300/08 D

Stud Thyristor

VRRM 800 V
ITAV 300 A

Part Number: 01239081
Net unit weight: 0.46 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
  • Quantity Price
  • 1+ 212,51 €
  • 6+ 83,49 €
  • 18+ 72,10 €
more Prices
Prices excl. Tax and Shipping
212.51325 EUR