SKT 300/12 E

Stud Thyristor

VRRM 1200 V
ITAV 300 A

Part Number: 01239091
Net unit weight: 0.46 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 27 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 227,02 €
  • 6+ 89,19 €
  • 18+ 77,02 €
more Prices
Prices excl. Tax and Shipping
227.017 EUR