SKT 300/16 E UNF

Stud Thyristor

VRRM 1600 V
ITAV 300 A

Part Number: 01239151
Net unit weight: 0.46 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 258,96 €
  • 6+ 101,73 €
  • 18+ 87,85 €
more Prices
Prices excl. Tax and Shipping
258.956 EUR