SKT 300/16 E

Stud Thyristor

VRRM 1600 V
ITAV 300 A

Part Number: 01239111
Net unit weight: 0.49 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 251,88 €
  • 6+ 98,95 €
  • 18+ 85,46 €
more Prices
Prices excl. Tax and Shipping
251.8835 EUR