SKT 340/16 E

Capsule Thyristor

VRRM 1600 V
ITAV 340 A

Part Number: 01890190
Net unit weight: 0.061 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 219,20 €
  • 12+ 60,28 €
  • 60+ 49,32 €
more Prices
Prices excl. Tax and Shipping
219.19625 EUR