SKT 50/06 D UNF

Stud Thyristor

VRRM 600 V
ITAV 50 A

Part Number: 01236180
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
  • Quantity Price
  • 1+ 36.18 $
  • 36+ 14.21 $
  • 108+ 11.62 $
more Prices
Prices excl. Tax and Shipping
36.180635 USD