SKT 50/08 D

Stud Thyristor

VRRM 800 V
ITAV 50 A

Part Number: 01236130
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 31,39 €
  • 36+ 12,33 €
  • 108+ 10,09 €
more Prices
Prices excl. Tax and Shipping
31.3855 EUR