SKT 50/12 E UNF

Stud Thyristor

VRRM 1200 V
ITAV 50 A

Part Number: 01236190
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 38,12 €
  • 36+ 14,98 €
  • 108+ 12,25 €
more Prices
Prices excl. Tax and Shipping
38.11975 EUR