SKT 50/12 E

Stud Thyristor

VRRM 1200 V
ITAV 50 A

Part Number: 01236140
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 41.68 $
  • 36+ 16.38 $
  • 108+ 13.39 $
more Prices
Prices excl. Tax and Shipping
41.683947 USD