SKT 50/16 E UNF

Stud Thyristor

VRRM 1600 V
ITAV 50 A

Part Number: 01236210
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 44.62 $
  • 36+ 17.53 $
  • 108+ 14.34 $
more Prices
Prices excl. Tax and Shipping
44.620541 USD