SKT 50/16 E

Stud Thyristor

VRRM 1600 V
ITAV 50 A

Part Number: 01236160
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 40,81 €
  • 36+ 16,03 €
  • 108+ 13,11 €
more Prices
Prices excl. Tax and Shipping
40.80525 EUR