SKT 55/04 D UNF

Stud Thyristor

VRRM 400 V
ITAV 55 A

Part Number: 01628261
Net unit weight: 0.08 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 62,15 €
  • 36+ 24,42 €
  • 108+ 19,98 €
more Prices
Prices excl. Tax and Shipping
62.14575 EUR