SKT 55/04 D

Stud Thyristor

VRRM 400 V
ITAV 55 A

Part Number: 01235921
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 78.81 $
  • 36+ 30.96 $
  • 108+ 25.33 $
more Prices
Prices excl. Tax and Shipping
78.806085 USD