SKT 55/08 D

Stud Thyristor

VRRM 800 V
ITAV 55 A

Part Number: 01235941
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 77,44 €
  • 36+ 30,42 €
  • 108+ 24,89 €
more Prices
Prices excl. Tax and Shipping
77.43875 EUR