SKT 55/12 E

Stud Thyristor

VRRM 1200 V
ITAV 55 A

Part Number: 01235951
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 83,67 €
  • 36+ 32,87 €
  • 108+ 26,90 €
more Prices
Prices excl. Tax and Shipping
83.67075 EUR