SKT 55/16 E

Stud Thyristor

VRRM 1600 V
ITAV 55 A

Part Number: 01235981
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 85,61 €
  • 36+ 33,63 €
  • 108+ 27,52 €
more Prices
Prices excl. Tax and Shipping
85.608 EUR