SKT 551/12 E

Capsule Thyristor

VRRM 1200 V
ITAV 550 A

Part Number: 01890270
Net unit weight: 0.105 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 290.24 $
  • 12+ 79.81 $
  • 60+ 65.31 $
more Prices
Prices excl. Tax and Shipping
290.240871 USD