SKT 551/18 E

Capsule Thyristor

VRRM 1800 V
ITAV 550 A

Part Number: 01890300
Net unit weight: 0.105 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 279,99 €
  • 12+ 77,00 €
  • 60+ 63,01 €
more Prices
Prices excl. Tax and Shipping
279.989 EUR