SKT 553/12E SG

Capsule Thyristor

VRRM 1200 V
ITAV 554 A

Part Number: 01641640
Net unit weight: 0.085 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
  • Quantity Price
  • 1+ 211,33 €
  • 12+ 58,12 €
  • 60+ 47,55 €
more Prices
Prices excl. Tax and Shipping
211.3345 EUR