SKT 553/18E SG

Capsule Thyristor

VRRM 1800 V
ITAV 554 A

Part Number: 01641680
Net unit weight: 0.085 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
  • Quantity Price
  • 1+ 278.21 $
  • 12+ 76.51 $
  • 60+ 62.60 $
more Prices
Prices excl. Tax and Shipping
278.214284 USD