SKT 760/12 E

Capsule Thyristor

VRRM 1200 V
ITAV 760 A

Part Number: 01890360
Net unit weight: 0.24 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 20 piece(s)
More available in approx. 10 weeks
Available alternatives
  • Quantity Price
  • 1+ 389.65 $
  • 12+ 107.15 $
  • 60+ 87.67 $
more Prices
Prices excl. Tax and Shipping
389.647949 USD