SKT 760/16 E

Capsule Thyristor

VRRM 1600 V
ITAV 760 A

Part Number: 01890380
Net unit weight: 0.24 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 375,90 €
  • 12+ 103,37 €
  • 60+ 84,57 €
more Prices
Prices excl. Tax and Shipping
375.89825 EUR