SKT 813/08D

Capsule Thyristor

VRRM 800 V
ITAV 855 A

Part Number: 01641440
Net unit weight: 0.13 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
  • Quantity Price
  • 1+ 235,38 €
  • 12+ 64,73 €
  • 60+ 52,96 €
more Prices
Prices excl. Tax and Shipping
235.381 EUR