SKT 813/12E

Capsule Thyristor

VRRM 1200 V
ITAV 855 A

Part Number: 01641450
Net unit weight: 0.13 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 12 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 252,52 €
  • 12+ 69,44 €
  • 60+ 56,82 €
more Prices
Prices excl. Tax and Shipping
252.519 EUR