SKT 813/16E

Capsule Thyristor

VRRM 1600 V
ITAV 855 A

Part Number: 01641460
Net unit weight: 0.13 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 288,98 €
  • 12+ 79,47 €
  • 60+ 65,03 €
more Prices
Prices excl. Tax and Shipping
288.97825 EUR