SKT 813/18E

Capsule Thyristor

VRRM 1800 V
ITAV 855 A

Part Number: 01641470
Net unit weight: 0.13 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 325.82 $
  • 12+ 89.60 $
  • 60+ 73.30 $
more Prices
Prices excl. Tax and Shipping
325.816253 USD