SKT 883/08D

Capsule Thyristor

VRRM 800 V
ITAV 880 A

Part Number: 01641490
Net unit weight: 0.28 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
  • Quantity Price
  • 1+ 370,68 €
  • 12+ 101,94 €
  • 60+ 83,40 €
more Prices
Prices excl. Tax and Shipping
370.681 EUR