SKT 883/12E

Capsule Thyristor

VRRM 1200 V
ITAV 880 A

Part Number: 01641500
Net unit weight: 0.28 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 434.81 $
  • 12+ 119.57 $
  • 60+ 97.84 $
more Prices
Prices excl. Tax and Shipping
434.806491 USD