SKT 883/16E

Capsule Thyristor

VRRM 1600 V
ITAV 880 A

Part Number: 01641510
Net unit weight: 0.28 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 480,48 €
  • 12+ 132,13 €
  • 60+ 108,11 €
more Prices
Prices excl. Tax and Shipping
480.479 EUR