SKET 330/18 E

SEMIPACK® 4

Thyristor Modules


VRRM 1800 V
ITAV 296 A

Part Number: 07896050
Net unit weight: 0.94 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 365,94 €
  • 3+ 320,19 €
  • 12+ 228,71 €
more Prices
Prices excl. Tax and Shipping
365.93525 EUR