SKET 330/22 E

SEMIPACK® 4

Thyristor Modules


VRRM 2200 V
ITAV 296 A

Part Number: 07896070
Net unit weight: 0.94 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 52 piece(s)
  • Quantity Price
  • 1+ 316,69 €
  • 3+ 277,11 €
  • 12+ 197,93 €
more Prices
Prices excl. Tax and Shipping
316.69425 EUR