SKET 400/08 E

SEMIPACK® 4

Thyristor Modules


VRRM 800 V
ITAV 392 A

Part Number: 07896080
Net unit weight: 0.94 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 372.11 $
  • 3+ 325.59 $
  • 12+ 232.56 $
more Prices
Prices excl. Tax and Shipping
372.106842 USD