SKET 400/14 E

SEMIPACK® 4

Thyristor Modules


VRRM 1400 V
ITAV 392 A

Part Number: 07896100
Net unit weight: 0.94 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 393.23 $
  • 3+ 344.07 $
  • 12+ 245.77 $
more Prices
Prices excl. Tax and Shipping
393.234629 USD