SKET 400/18 E

SEMIPACK® 4

Thyristor Modules


VRRM 1800 V
ITAV 392 A

Part Number: 07896120
Net unit weight: 0.94 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 359,61 €
  • 3+ 314,65 €
  • 12+ 224,75 €
more Prices
Prices excl. Tax and Shipping
359.611 EUR