SKET 801/18 E

SEMIPACK® 6

Thyristor Modules


VRRM 1800 V
ITAV 819 A

Part Number: 07290020
Net unit weight: 1.95 kg
Tariff Number: 85413000
Country of Origin: Hungary
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 213 piece(s)
  • Quantity Price
  • 1+ 681,43 €
  • 4+ 584,09 €
  • 16+ 486,73 €
more Prices
Prices excl. Tax and Shipping
681.43025 EUR